Grove Gear 42YFC-1-2.188-140TC-60-L1
Part #:42YFC-1-2.188-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 6.38 |
| AJ: | 5.88 | P: | 3.69 in |
| AF: | 0.38 | AG: | 8.5 |
| LL: | 4.25 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| L: | 9.57 in | LM: | 11.81 |
| AA: | 14 | AE2: | 0.63 |
| G: | 3.26 | H: | 0.53 in |
| BD: | 5.88 | I: | 6.1 in |
| D: | 4.5 | U: | 1.25 in |
| T: | 2.188 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.7 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

