Grove Gear 42YFC-1-2.188-140TC-60-L4
Part #:42YFC-1-2.188-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BF: | 0.41 |
| AB: | 6.38 | LM: | 11.81 |
| G: | 3.26 | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AG: | 8.5 |
| H: | 0.53 in | I: | 6.1 in |
| T: | 2.188 | AJ: | 5.88 |
| AE2: | 0.63 | P: | 3.69 in |
| BD: | 5.88 | V: | 2.75 in |
| LL: | 4.25 in | AK: | 4.5 |
| AF: | 0.38 | L: | 9.57 in |
Technical Specifications
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

