How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.63 |
| LM: | 11.81 | AK: | 4.5 |
| BE: | 0.38 in | U: | 1.25 in |
| D: | 4.5 | L: | 9.57 in |
| I: | 6.1 in | T: | 2.188 |
| LL: | 4.25 in | AJ: | 5.88 |
| V: | 2.75 in | AF: | 0.38 |
| P: | 3.69 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | AB: | 6.38 |
| AA: | 14 | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Bore Code: | 35 | Motor Frame Size: | 140TC |
| Series Code: | OE | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

