How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AK: | 4.5 |
| L: | 9.57 in | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AJ: | 5.88 |
| AF: | 0.38 | LM: | 11.81 |
| D: | 4.5 | LL: | 4.25 in |
| AA: | 14 | U: | 1.25 in |
| T: | 2.188 | AB: | 6.38 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Output RPM: | 233 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

