How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| BF: | 0.41 | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| L: | 9.57 in | T: | 2.188 |
| AE2: | 0.63 | U: | 1.25 in |
| AJ: | 5.88 | P: | 3.69 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AK: | 4.5 |
| LL: | 4.25 in | AG: | 8.5 |
| BD: | 5.88 | I: | 6.1 in |
| LM: | 11.81 | G: | 3.26 |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output RPM: | 233 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

