How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | P: | 3.69 in |
| U: | 1.25 in | LL: | 4.25 in |
| BE: | 0.38 in | L: | 9.57 in |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.26 | AA: | 14 |
| AB: | 6.38 | BF: | 0.41 |
| AE2: | 0.63 | AJ: | 5.88 |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | AK: | 4.5 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

