Grove Gear 42YFC-1-2.188-140TC-80-L9
Part #:42YFC-1-2.188-140TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 14 |
| L: | 9.57 in | G: | 3.26 |
| H: | 0.53 in | I: | 6.1 in |
| BD: | 5.88 | V: | 2.75 in |
| AK: | 4.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE: | 0.38 in | AF: | 0.38 |
| AJ: | 5.88 | D: | 4.5 |
| BF: | 0.41 | LL: | 4.25 in |
| LM: | 11.81 | AG: | 8.5 |
| P: | 3.69 in | T: | 2.188 |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

