How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | U: | 1.25 in |
| AK: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| L1: | 12.9 in | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| AA: | 14 | T: | 2.188 |
| G: | 3.26 | BD: | 9 |
| BF: | 0.53 | P: | 3.69 in |
| I: | 6.1 in | L: | 9.57 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

