How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 9.57 in |
| BE1: | 0.5 in | I: | 6.1 in |
| LL: | 4.25 in | AG: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 3.69 in | G: | 3.26 |
| V: | 2.75 in | L1: | 12.9 in |
| T: | 2.188 | U: | 1.25 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | AB: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

