How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.38 |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 6.1 in | AK: | 8.5 |
| P: | 3.69 in | L: | 9.57 in |
| V: | 2.75 in | AE2: | 0.63 |
| D: | 4.5 | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.38 |
| L1: | 12.9 in | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| T: | 2.188 | LL: | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Output RPM: | 117 |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 9.3 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

