How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L1: | 12.9 in |
| AE2: | 0.63 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 4.25 in | BF: | 0.53 |
| AB: | 6.38 | BD: | 9 |
| I: | 6.1 in | AA: | 14 |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 1.25 in | L: | 9.57 in |
| V: | 2.75 in | T: | 2.188 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

