How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AA: | 14 |
| AE2: | 0.63 | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | L: | 9.57 in |
| P: | 3.69 in | G: | 3.26 |
| AB: | 6.38 | T: | 2.188 |
| V: | 2.75 in | AK: | 8.5 |
| LL: | 4.25 in | U: | 1.25 in |
| BF: | 0.53 | D: | 4.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 7.59 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

