How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 8.5 |
| L: | 9.57 in | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
| BF: | 0.53 | T: | 2.188 |
| P: | 3.69 in | H: | 0.53 in |
| AG: | 8.5 | BE1: | 0.5 in |
| G: | 3.26 | AB: | 6.38 |
| AA: | 14 | AF: | 0.38 |
| BD: | 9 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| U: | 1.25 in | D: | 4.5 |
Technical Specifications
| Bore Code: | 35 | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 7.59 |
| Model Code: | 42YFC | Ratio: | 20:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

