How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| D: | 4.5 | LL: | 4.25 in |
| L1: | 12.9 in | AE2: | 0.63 |
| V: | 2.75 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| P: | 3.69 in | U: | 1.25 in |
| AK: | 8.5 | T: | 2.188 |
| I: | 6.1 in | AA: | 14 |
| G: | 3.26 | L: | 9.57 in |
| AF: | 0.38 | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

