How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 2.188 |
| I: | 6.1 in | BD: | 9 |
| AB: | 6.38 | L1: | 12.9 in |
| AF: | 0.38 | V: | 2.75 in |
| AJ: | 7.25 | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| AA: | 14 | G: | 3.26 |
| H: | 0.53 in | L: | 9.57 in |
| BF: | 0.53 | U: | 1.25 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Ratio: | 25:1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

