How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
| AK: | 8.5 | AA: | 14 |
| G: | 3.26 | L1: | 12.9 in |
| AE2: | 0.63 | L: | 9.57 in |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 1.25 in | P: | 3.69 in |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

