Grove Gear 42YFC-1-2.188-180TC-30-L3
Part #:42YFC-1-2.188-180TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | I: | 6.1 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | T: | 2.188 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AE2: | 0.63 | G: | 3.26 |
| L: | 9.57 in | BF: | 0.53 |
| P: | 3.69 in | D: | 4.5 |
| AB: | 6.38 | L1: | 12.9 in |
| AF: | 0.38 | V: | 2.75 in |
| U: | 1.25 in | AG: | 8.5 |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

