Grove Gear 42YFC-1-2.188-180TC-30-L9
Part #:42YFC-1-2.188-180TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| BE1: | 0.5 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | V: | 2.75 in |
| G: | 3.26 | AB: | 6.38 |
| BF: | 0.53 | BD: | 9 |
| P: | 3.69 in | L1: | 12.9 in |
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | AJ: | 7.25 |
| H: | 0.53 in | L: | 9.57 in |
| AK: | 8.5 | T: | 2.188 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.23 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

