How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BF: | 0.53 |
| AK: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| L1: | 12.9 in | BD: | 9 |
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | L: | 9.57 in |
| BE1: | 0.5 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| U: | 1.25 in | AA: | 14 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 35 |
| Ratio: | 40:1 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 4.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

