How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 2.188 |
| G: | 3.26 | H: | 0.53 in |
| AK: | 8.5 | L: | 9.57 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| V: | 2.75 in | LL: | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| BF: | 0.53 | AE2: | 0.63 |
| BE1: | 0.5 in | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
| AA: | 14 | L1: | 12.9 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Ratio Range: | 40:1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

