How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| AK: | 8.5 | T: | 2.188 |
| BF: | 0.53 | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| BD: | 9 | V: | 2.75 in |
| LL: | 4.25 in | L1: | 12.9 in |
| AF: | 0.38 | BE1: | 0.5 in |
| U: | 1.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| L: | 9.57 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 6.38 |
Technical Specifications
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

