Grove Gear 42YFC-1-2.188-180TC-60
Part #:42YFC-1-2.188-180TC-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| AG: | 8.5 | T: | 2.188 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| H: | 0.53 in | BD: | 9 |
| AB: | 6.38 | BF: | 0.53 |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | U: | 1.25 in |
| L1: | 12.9 in | D: | 4.5 |
| BE1: | 0.5 in | L: | 9.57 in |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

