Grove Gear 42YFC-1-2.188-180TC-60-L2
Part #:42YFC-1-2.188-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 2.75 in |
| BD: | 9 | G: | 3.26 |
| LL: | 4.25 in | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| T: | 2.188 | D: | 4.5 |
| I: | 6.1 in | L1: | 12.9 in |
| AG: | 8.5 | L: | 9.57 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Series Code: | OE |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

