Grove Gear 42YFC-1-2.188-180TC-60-L3
Part #:42YFC-1-2.188-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.38 |
| AF: | 0.38 | BE1: | 0.5 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| T: | 2.188 | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| BD: | 9 | L: | 9.57 in |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | L1: | 12.9 in |
| U: | 1.25 in | AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

