Grove Gear 42YFC-1-2.188-180TC-60-L4
Part #:42YFC-1-2.188-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| I: | 6.1 in | T: | 2.188 |
| LL: | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| D: | 4.5 | L1: | 12.9 in |
| AB: | 6.38 | AJ: | 7.25 |
| AG: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | L: | 9.57 in |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Output RPM: | 29.2 | Series Code: | OE |
| Ratio: | 60:1 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.7 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

