How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| LL: | 4.25 in | G: | 3.26 |
| AG: | 8.5 | BF: | 0.53 |
| L: | 9.57 in | V: | 2.75 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | T: | 2.188 |
| AE2: | 0.63 | AB: | 6.38 |
| AA: | 14 | P: | 3.69 in |
| D: | 4.5 | L1: | 12.9 in |
| AJ: | 7.25 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Bore Code: | 35 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

