Grove Gear 42YFC-1-2.188-180TC-80-L2
Part #:42YFC-1-2.188-180TC-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| AB: | 6.38 | AF: | 0.38 |
| P: | 3.69 in | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | D: | 4.5 |
| AJ: | 7.25 | AG: | 8.5 |
| AA: | 14 | U: | 1.25 in |
| T: | 2.188 | BF: | 0.53 |
| I: | 6.1 in | BD: | 9 |
| L: | 9.57 in | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

