Grove Gear 42YFC-1-2.188-180TC-80-L3
Part #:42YFC-1-2.188-180TC-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.188 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | AB: | 6.38 |
| P: | 3.69 in | L: | 9.57 in |
| U: | 1.25 in | BF: | 0.53 |
| AA: | 14 | L1: | 12.9 in |
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | AE2: | 0.63 |
| LL: | 4.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Ratio: | 80:1 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Bore Code: | 35 |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 42YFC |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

