Grove Gear 42YFC-1-2.188-180TC-80-L4
Part #:42YFC-1-2.188-180TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.53 |
| V: | 2.75 in | AK: | 8.5 |
| AF: | 0.38 | L: | 9.57 in |
| BD: | 9 | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| AJ: | 7.25 | U: | 1.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 2.188 | LL: | 4.25 in |
| AB: | 6.38 | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| L1: | 12.9 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Bore Code: | 35 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

