Grove Gear 42YFC-1-2.188-180TC-80-L9
Part #:42YFC-1-2.188-180TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 14 |
| U: | 1.25 in | T: | 2.188 |
| G: | 3.26 | D: | 4.5 |
| I: | 6.1 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
| AE2: | 0.63 | AK: | 8.5 |
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | L1: | 12.9 in |
| AB: | 6.38 | BD: | 9 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.188 in | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

