How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| AA: | 14 | BD: | 9 |
| AJ: | 7.25 | V: | 2.75 in |
| AK: | 8.5 | L1: | 12.9 in |
| T: | 2.188 | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| I: | 6.1 in | BE1: | 0.5 in |
| AF: | 0.38 | U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

