How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| L: | 9.57 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| AA: | 14 | D: | 4.5 |
| AK: | 8.5 | V: | 2.75 in |
| U: | 1.25 in | AJ: | 7.25 |
| LL: | 4.25 in | P: | 3.69 in |
| L1: | 12.9 in | AF: | 0.38 |
| H: | 0.53 in | I: | 6.1 in |
| BF: | 0.53 | AB: | 6.38 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Series Code: | OE | Model Code: | 42YFC |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

