How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| T: | 2.188 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| U: | 1.25 in | AK: | 8.5 |
| L: | 9.57 in | P: | 3.69 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| AB: | 6.38 | L1: | 12.9 in |
| AF: | 0.38 | BD: | 9 |
| I: | 6.1 in | BF: | 0.53 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

