How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| LL: | 4.25 in | L: | 9.57 in |
| AA: | 14 | G: | 3.26 |
| AB: | 6.38 | D: | 4.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.188 | AE2: | 0.63 |
| P: | 3.69 in | L1: | 12.9 in |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

