How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | L1: | 12.9 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| U: | 1.25 in | AE2: | 0.63 |
| LL: | 4.25 in | P: | 3.69 in |
| BE1: | 0.5 in | T: | 2.188 |
| AB: | 6.38 | AF: | 0.38 |
| BF: | 0.53 | G: | 3.26 |
| H: | 0.53 in | L: | 9.57 in |
| BD: | 9 | V: | 2.75 in |
| AK: | 8.5 | AA: | 14 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

