How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AJ: | 7.25 |
| LL: | 4.25 in | L1: | 12.9 in |
| G: | 3.26 | AE2: | 0.63 |
| AG: | 8.5 | BF: | 0.53 |
| D: | 4.5 | AA: | 14 |
| I: | 6.1 in | AF: | 0.38 |
| L: | 9.57 in | BE1: | 0.5 in |
| AB: | 6.38 | AK: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

