How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| U: | 1.25 in | BF: | 0.53 |
| L: | 9.57 in | D: | 4.5 |
| L1: | 12.9 in | BD: | 9 |
| P: | 3.69 in | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | LL: | 4.25 in |
| T: | 2.188 | I: | 6.1 in |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

