Grove Gear 42YFC-1-2.188-210TC-15-L1
Part #:42YFC-1-2.188-210TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| T: | 2.188 | P: | 3.69 in |
| L1: | 12.9 in | AG: | 8.5 |
| G: | 3.26 | L: | 9.57 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 14 | V: | 2.75 in |
| BF: | 0.53 | U: | 1.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 9.3 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 117 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

