Grove Gear 42YFC-1-2.188-210TC-15-L4
Part #:42YFC-1-2.188-210TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| AK: | 8.5 | T: | 2.188 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.63 | U: | 1.25 in |
| L1: | 12.9 in | LL: | 4.25 in |
| AG: | 8.5 | L: | 9.57 in |
| G: | 3.26 | AB: | 6.38 |
| BD: | 9 | D: | 4.5 |
Technical Specifications
| Output RPM: | 117 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.3 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

