Grove Gear 42YFC-1-2.188-210TC-15-L9
Part #:42YFC-1-2.188-210TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| I: | 6.1 in | L: | 9.57 in |
| L1: | 12.9 in | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.53 | U: | 1.25 in |
| D: | 4.5 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.63 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | V: | 2.75 in |
| T: | 2.188 | P: | 3.69 in |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 2.188 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

