Grove Gear 42YFC-1-2.188-210TC-20-L1
Part #:42YFC-1-2.188-210TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | U: | 1.25 in |
| BF: | 0.53 | AF: | 0.38 |
| L1: | 12.9 in | AB: | 6.38 |
| T: | 2.188 | AG: | 8.5 |
| BE1: | 0.5 in | L: | 9.57 in |
| AA: | 14 | BD: | 9 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | G: | 3.26 |
| P: | 3.69 in | AE2: | 0.63 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Bore Code: | 35 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

