Grove Gear 42YFC-1-2.188-210TC-20-L2
Part #:42YFC-1-2.188-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| AF: | 0.38 | L1: | 12.9 in |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| AG: | 8.5 | U: | 1.25 in |
| T: | 2.188 | BF: | 0.53 |
| I: | 6.1 in | BE1: | 0.5 in |
| L: | 9.57 in | D: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 87.5 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

