Grove Gear 42YFC-1-2.188-210TC-20-L3
Part #:42YFC-1-2.188-210TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 12.9 in |
| BE1: | 0.5 in | T: | 2.188 |
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | G: | 3.26 |
| BD: | 9 | AB: | 6.38 |
| U: | 1.25 in | AE2: | 0.63 |
| AK: | 8.5 | P: | 3.69 in |
| L: | 9.57 in | BF: | 0.53 |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AJ: | 7.25 | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 7.59 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

