Grove Gear 42YFC-1-2.188-210TC-20-L4
Part #:42YFC-1-2.188-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L: | 9.57 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| U: | 1.25 in | AJ: | 7.25 |
| V: | 2.75 in | T: | 2.188 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | AA: | 14 |
| AF: | 0.38 | AE2: | 0.63 |
| I: | 6.1 in | L1: | 12.9 in |
| AK: | 8.5 | G: | 3.26 |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 35 |
| Model Code: | 42YFC | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

