Grove Gear 42YFC-1-2.188-210TC-40-L4
Part #:42YFC-1-2.188-210TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| G: | 3.26 | AA: | 14 |
| AE2: | 0.63 | L: | 9.57 in |
| BD: | 9 | U: | 1.25 in |
| AJ: | 7.25 | AB: | 6.38 |
| T: | 2.188 | BF: | 0.53 |
| L1: | 12.9 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

