How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | U: | 1.25 in |
| V: | 2.75 in | AG: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| T: | 2.188 | BD: | 9 |
| P: | 3.69 in | G: | 3.26 |
| I: | 6.1 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.5 |
| L: | 9.57 in | AA: | 14 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

