How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| AB: | 6.38 | LL: | 4.25 in |
| D: | 4.5 | AK: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 2.188 | BF: | 0.53 |
| L1: | 12.9 in | U: | 1.25 in |
| G: | 3.26 | BD: | 9 |
| BE1: | 0.5 in | P: | 3.69 in |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

