How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 4.25 in | L1: | 12.9 in |
| AA: | 14 | G: | 3.26 |
| BD: | 9 | D: | 4.5 |
| AK: | 8.5 | L: | 9.57 in |
| AF: | 0.38 | BE1: | 0.5 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | T: | 2.188 |
| U: | 1.25 in | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

