How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.75 in |
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | AJ: | 7.25 |
| AA: | 14 | D: | 4.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| P: | 3.69 in | AF: | 0.38 |
| T: | 2.188 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| L: | 9.57 in | G: | 3.26 |
| H: | 0.53 in | U: | 1.25 in |
| AK: | 8.5 | AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42YFC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Service Factor: | 1 |
| Ratio: | 60:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

