How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LL: | 4.25 in |
| BD: | 9 | AE2: | 0.63 |
| L: | 9.57 in | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | AK: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| D: | 4.5 | G: | 3.26 |
| P: | 3.69 in | T: | 2.188 |
| BF: | 0.53 | I: | 6.1 in |
| U: | 1.25 in | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

